RACM30-K/277 AC/DC modules provide a leading thermally effective Power yield of 9.2 Watts per inch³ at 60°C still air for continuous loads of 30 Watts plus additional peak capability. These Modules operate in a temperature range of -40° to 90°C in compliance with safety standards of medical MOPP, household-, industrial, and measurement markets. Safety reports rate the series as LPS limited power source and OVCIII for an operating altitude of up to 5000m. A comfortable margin to EMI Class B limits, even with outputs connected to the ground, ease system implementation for quick time-to-market without additional external circuitry such as fuses or filters. For designers, maximum flexibility for these encapsulated, “THT”-through hole technology solder-mountable modules is pin-to-pin compatible with the well-established series RAC20-K. Further mechanical derivates are potted modules with wires or a panel mount option with spring-clamp connectors which is convertible to DIN-Rail mounting via available RECOM Clip accessory.
|
|||||||||||||||
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Iout 1 (mA) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
RACM30-05SK/277
Focus
| 30.0 | Isolated | 85.0 - 305.0 | 5 | 6000.0 | Potted |
| |||||||
2 |
RACM30-05SK/277/OF
Focus
New
| 30.0 | Isolated | 85.0 - 305.0 | 5 | 6000.0 | Open Frame 1.5"x3" |
| |||||||
3 |
RACM30-05SK/277/PMP
Focus
| 30.0 | Isolated | 85.0 - 305.0 | 5 | 6000.0 | Panel Mount |
| |||||||
4 |
RACM30-05SK/277/W
Focus
| 30.0 | Isolated | 85.0 - 305.0 | 5 | 6000.0 | Potted |
| |||||||
5 |
RACM30-12DK/277
Focus
| 30.0 | Isolated | 85.0 - 305.0 | ± 12 | 1250.0 | Potted |
| |||||||
6 |
RACM30-12DK/277/OF
Focus
New
| 30.0 | Isolated | 85.0 - 305.0 | ± 12 | 1250.0 | Open Frame 1.5"x3" |
| |||||||
7 |
RACM30-12SK/277
Focus
| 30.0 | Isolated | 85.0 - 305.0 | 12 | 2500.0 | Potted |
| |||||||
8 |
RACM30-12SK/277/OF
Focus
New
| 30.0 | Isolated | 85.0 - 305.0 | 12 | 2500.0 | Open Frame 1.5"x3" |
| |||||||
9 |
RACM30-12SK/277/PMP
Focus
| 30.0 | Isolated | 85.0 - 305.0 | 12 | 2500.0 | Panel Mount |
| |||||||
10 |
RACM30-12SK/277/W
Focus
| 30.0 | Isolated | 85.0 - 305.0 | 12 | 2500.0 | Potted |
| |||||||
11 |
RACM30-15DK/277
Focus
| 30.0 | Isolated | 85.0 - 305.0 | ± 15 | 1000.0 | Potted |
| |||||||
12 |
RACM30-15DK/277/OF
Focus
New
| 30.0 | Isolated | 85.0 - 305.0 | ± 15 | 1000.0 | Open Frame 1.5"x3" |
| |||||||
13 |
RACM30-15SK/277
Focus
| 30.0 | Isolated | 85.0 - 305.0 | 15 | 2000.0 | Potted |
| |||||||
14 |
RACM30-15SK/277/OF
Focus
New
| 30.0 | Isolated | 85.0 - 305.0 | 15 | 2000.0 | Open Frame 1.5"x3" |
| |||||||
15 |
RACM30-15SK/277/PMA
Focus
New
| 30.0 | Isolated | 85.0 - 305.0 | 15 | 2000.0 | Panel Mount |
| |||||||
|
Attributes | RACM30-K/277 |
---|---|
AC/DC or DC/DC | AC/DC |
Power (W) | 30.0 |
Isolation | Isolated |
Vin (V) | 85.0 - 305.0 |
Isolation (kV) | 4.0 |
MIN Operating Temp (°C) | -40.0 |
Protections | OCP, OVP, SCP |
Directives | REACH, RoHS 2+ (10/10) |
Warranty | 3 Years |
Regulation | Regulated |
|
|||||||||
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
RACM30-05SK/277
Focus
| 30.0 | 5.0 | 85.0 - 305.0 | THT |
| |||
2 |
RACM30-05SK/277/OF
Focus
New
| 30.0 | 5.0 | 85.0 - 305.0 | Connector |
| |||
3 |
RACM30-05SK/277/PMP
Focus
| 30.0 | 5.0 | 85.0 - 305.0 | Push-in Terminal |
| |||
4 |
RACM30-05SK/277/W
Focus
| 30.0 | 5.0 | 85.0 - 305.0 | Wired |
| |||
5 |
RACM30-12DK/277
Focus
| 30.0 | 12.0 | 85.0 - 305.0 | THT |
| |||
6 |
RACM30-12DK/277/OF
Focus
New
| 30.0 | 12.0 | 85.0 - 305.0 | Connector |
| |||
7 |
RACM30-12SK/277
Focus
| 30.0 | 12.0 | 85.0 - 305.0 | THT |
| |||
8 |
RACM30-12SK/277/OF
Focus
New
| 30.0 | 12.0 | 85.0 - 305.0 | Connector |
| |||
9 |
RACM30-12SK/277/PMP
Focus
| 30.0 | 12.0 | 85.0 - 305.0 | Push-in Terminal |
| |||
10 |
RACM30-12SK/277/W
Focus
| 30.0 | 12.0 | 85.0 - 305.0 | Wired |
| |||
|
Title | Type | Date |
---|---|---|
RACM30-K_277.pdf | Datasheet | |
RACM30-K_277_OF_installation_guide.pdf | Installation | Sep 6, 2023 |
RACM30-SK_277_PMA_installation_guide.pdf | Installation | Sep 6, 2023 |
RACM30-SK_277_PMP_installation_guide.pdf | Installation | Jan 30, 2023 |
Title | Type | Date |
---|---|---|
30W now available from RACMxx-K/277 series | Official Press Release | Feb 22, 2023 |